-mpower-mno-power-mpower2-mno-power2-mpowerpc-mno-powerpc-mpowerpc-gpopt-mno-powerpc-gpopt-mpowerpc-gfxopt-mno-powerpc-gfxopt-mpowerpc64-mno-powerpc64-mmfcrf-mno-mfcrf-mpopcntb-mno-popcntb-mpopcntd-mno-popcntd-mfprnd-mno-fprnd-mcmpb-mno-cmpb-mmfpgpr-mno-mfpgpr-mhard-dfp-mno-hard-dfp- GCC supports two related instruction set architectures for the
RS/6000 and PowerPC. The POWER instruction set are those
instructions supported by the ‘rios’ chip set used in the original
RS/6000 systems and the PowerPC instruction set is the
architecture of the Freescale MPC5xx, MPC6xx, MPC8xx microprocessors, and
the IBM 4xx, 6xx, and follow-on microprocessors.
Neither architecture is a subset of the other. However there is a
large common subset of instructions supported by both. An MQ
register is included in processors supporting the POWER architecture.
You use these options to specify which instructions are available on the
processor you are using. The default value of these options is
determined when configuring GCC. Specifying the
-mcpu=cpu_type overrides the specification of these
options. We recommend you use the -mcpu=cpu_type option
rather than the options listed above.
The -mpower option allows GCC to generate instructions that
are found only in the POWER architecture and to use the MQ register.
Specifying -mpower2 implies -power and also allows GCC
to generate instructions that are present in the POWER2 architecture but
not the original POWER architecture.
The -mpowerpc option allows GCC to generate instructions that
are found only in the 32-bit subset of the PowerPC architecture.
Specifying -mpowerpc-gpopt implies -mpowerpc and also allows
GCC to use the optional PowerPC architecture instructions in the
General Purpose group, including floating-point square root. Specifying
-mpowerpc-gfxopt implies -mpowerpc and also allows GCC to
use the optional PowerPC architecture instructions in the Graphics
group, including floating-point select.
The -mmfcrf option allows GCC to generate the move from
condition register field instruction implemented on the POWER4
processor and other processors that support the PowerPC V2.01
architecture.
The -mpopcntb option allows GCC to generate the popcount and
double precision FP reciprocal estimate instruction implemented on the
POWER5 processor and other processors that support the PowerPC V2.02
architecture.
The -mpopcntd option allows GCC to generate the popcount
instruction implemented on the POWER7 processor and other processors
that support the PowerPC V2.06 architecture.
The -mfprnd option allows GCC to generate the FP round to
integer instructions implemented on the POWER5+ processor and other
processors that support the PowerPC V2.03 architecture.
The -mcmpb option allows GCC to generate the compare bytes
instruction implemented on the POWER6 processor and other processors
that support the PowerPC V2.05 architecture.
The -mmfpgpr option allows GCC to generate the FP move to/from
general purpose register instructions implemented on the POWER6X
processor and other processors that support the extended PowerPC V2.05
architecture.
The -mhard-dfp option allows GCC to generate the decimal floating
point instructions implemented on some POWER processors.
The -mpowerpc64 option allows GCC to generate the additional
64-bit instructions that are found in the full PowerPC64 architecture
and to treat GPRs as 64-bit, doubleword quantities. GCC defaults to
-mno-powerpc64.
If you specify both -mno-power and -mno-powerpc, GCC
will use only the instructions in the common subset of both
architectures plus some special AIX common-mode calls, and will not use
the MQ register. Specifying both -mpower and -mpowerpc
permits GCC to use any instruction from either architecture and to
allow use of the MQ register; specify this for the Motorola MPC601.
-mnew-mnemonics-mold-mnemonics- Select which mnemonics to use in the generated assembler code. With
-mnew-mnemonics, GCC uses the assembler mnemonics defined for
the PowerPC architecture. With -mold-mnemonics it uses the
assembler mnemonics defined for the POWER architecture. Instructions
defined in only one architecture have only one mnemonic; GCC uses that
mnemonic irrespective of which of these options is specified.
GCC defaults to the mnemonics appropriate for the architecture in
use. Specifying -mcpu=cpu_type sometimes overrides the
value of these option. Unless you are building a cross-compiler, you
should normally not specify either -mnew-mnemonics or
-mold-mnemonics, but should instead accept the default.
-mcpu=cpu_type- Set architecture type, register usage, choice of mnemonics, and
instruction scheduling parameters for machine type cpu_type.
Supported values for cpu_type are ‘401’, ‘403’,
‘405’, ‘405fp’, ‘440’, ‘440fp’, ‘464’, ‘464fp’,
‘476’, ‘476fp’, ‘505’, ‘601’, ‘602’, ‘603’,
‘603e’, ‘604’, ‘604e’, ‘620’, ‘630’, ‘740’,
‘7400’, ‘7450’, ‘750’, ‘801’, ‘821’, ‘823’,
‘860’, ‘970’, ‘8540’, ‘a2’, ‘e300c2’,
‘e300c3’, ‘e500mc’, ‘e500mc64’, ‘ec603e’, ‘G3’,
‘G4’, ‘G5’, ‘titan’, ‘power’, ‘power2’, ‘power3’,
‘power4’, ‘power5’, ‘power5+’, ‘power6’, ‘power6x’,
‘power7’, ‘common’, ‘powerpc’, ‘powerpc64’, ‘rios’,
‘rios1’, ‘rios2’, ‘rsc’, and ‘rs64’.
-mcpu=common selects a completely generic processor. Code
generated under this option will run on any POWER or PowerPC processor.
GCC will use only the instructions in the common subset of both
architectures, and will not use the MQ register. GCC assumes a generic
processor model for scheduling purposes.
-mcpu=power, -mcpu=power2, -mcpu=powerpc, and
-mcpu=powerpc64 specify generic POWER, POWER2, pure 32-bit
PowerPC (i.e., not MPC601), and 64-bit PowerPC architecture machine
types, with an appropriate, generic processor model assumed for
scheduling purposes.
The other options specify a specific processor. Code generated under
those options will run best on that processor, and may not run at all on
others.
The -mcpu options automatically enable or disable the
following options:
-maltivec -mfprnd -mhard-float -mmfcrf -mmultiple
-mnew-mnemonics -mpopcntb -mpopcntd -mpower -mpower2 -mpowerpc64
-mpowerpc-gpopt -mpowerpc-gfxopt -msingle-float -mdouble-float
-msimple-fpu -mstring -mmulhw -mdlmzb -mmfpgpr -mvsx
The particular options set for any particular CPU will vary between
compiler versions, depending on what setting seems to produce optimal
code for that CPU; it doesn't necessarily reflect the actual hardware's
capabilities. If you wish to set an individual option to a particular
value, you may specify it after the -mcpu option, like
‘-mcpu=970 -mno-altivec’.
On AIX, the -maltivec and -mpowerpc64 options are
not enabled or disabled by the -mcpu option at present because
AIX does not have full support for these options. You may still
enable or disable them individually if you're sure it'll work in your
environment.
-mtune=cpu_type- Set the instruction scheduling parameters for machine type
cpu_type, but do not set the architecture type, register usage, or
choice of mnemonics, as -mcpu=cpu_type would. The same
values for cpu_type are used for -mtune as for
-mcpu. If both are specified, the code generated will use the
architecture, registers, and mnemonics set by -mcpu, but the
scheduling parameters set by -mtune.
-mcmodel=small- Generate PowerPC64 code for the small model: The TOC is limited to
64k.
-mcmodel=medium- Generate PowerPC64 code for the medium model: The TOC and other static
data may be up to a total of 4G in size.
-mcmodel=large- Generate PowerPC64 code for the large model: The TOC may be up to 4G
in size. Other data and code is only limited by the 64-bit address
space.
-maltivec-mno-altivec- Generate code that uses (does not use) AltiVec instructions, and also
enable the use of built-in functions that allow more direct access to
the AltiVec instruction set. You may also need to set
-mabi=altivec to adjust the current ABI with AltiVec ABI
enhancements.
-mvrsave-mno-vrsave- Generate VRSAVE instructions when generating AltiVec code.
-mgen-cell-microcode- Generate Cell microcode instructions
-mwarn-cell-microcode- Warning when a Cell microcode instruction is going to emitted. An example
of a Cell microcode instruction is a variable shift.
-msecure-plt- Generate code that allows ld and ld.so to build executables and shared
libraries with non-exec .plt and .got sections. This is a PowerPC
32-bit SYSV ABI option.
-mbss-plt- Generate code that uses a BSS .plt section that ld.so fills in, and
requires .plt and .got sections that are both writable and executable.
This is a PowerPC 32-bit SYSV ABI option.
-misel-mno-isel- This switch enables or disables the generation of ISEL instructions.
-misel=yes/no- This switch has been deprecated. Use -misel and
-mno-isel instead.
-mspe-mno-spe- This switch enables or disables the generation of SPE simd
instructions.
-mpaired-mno-paired- This switch enables or disables the generation of PAIRED simd
instructions.
-mspe=yes/no- This option has been deprecated. Use -mspe and
-mno-spe instead.
-mvsx-mno-vsx- Generate code that uses (does not use) vector/scalar (VSX)
instructions, and also enable the use of built-in functions that allow
more direct access to the VSX instruction set.
-mfloat-gprs=yes/single/double/no-mfloat-gprs- This switch enables or disables the generation of floating point
operations on the general purpose registers for architectures that
support it.
The argument yes or single enables the use of
single-precision floating point operations.
The argument double enables the use of single and
double-precision floating point operations.
The argument no disables floating point operations on the
general purpose registers.
This option is currently only available on the MPC854x.
-m32-m64- Generate code for 32-bit or 64-bit environments of Darwin and SVR4
targets (including GNU/Linux). The 32-bit environment sets int, long
and pointer to 32 bits and generates code that runs on any PowerPC
variant. The 64-bit environment sets int to 32 bits and long and
pointer to 64 bits, and generates code for PowerPC64, as for
-mpowerpc64.
-mfull-toc-mno-fp-in-toc-mno-sum-in-toc-mminimal-toc- Modify generation of the TOC (Table Of Contents), which is created for
every executable file. The -mfull-toc option is selected by
default. In that case, GCC will allocate at least one TOC entry for
each unique non-automatic variable reference in your program. GCC
will also place floating-point constants in the TOC. However, only
16,384 entries are available in the TOC.
If you receive a linker error message that saying you have overflowed
the available TOC space, you can reduce the amount of TOC space used
with the -mno-fp-in-toc and -mno-sum-in-toc options.
-mno-fp-in-toc prevents GCC from putting floating-point
constants in the TOC and -mno-sum-in-toc forces GCC to
generate code to calculate the sum of an address and a constant at
run-time instead of putting that sum into the TOC. You may specify one
or both of these options. Each causes GCC to produce very slightly
slower and larger code at the expense of conserving TOC space.
If you still run out of space in the TOC even when you specify both of
these options, specify -mminimal-toc instead. This option causes
GCC to make only one TOC entry for every file. When you specify this
option, GCC will produce code that is slower and larger but which
uses extremely little TOC space. You may wish to use this option
only on files that contain less frequently executed code.
-maix64-maix32- Enable 64-bit AIX ABI and calling convention: 64-bit pointers, 64-bit
long type, and the infrastructure needed to support them.
Specifying -maix64 implies -mpowerpc64 and
-mpowerpc, while -maix32 disables the 64-bit ABI and
implies -mno-powerpc64. GCC defaults to -maix32.
-mxl-compat-mno-xl-compat- Produce code that conforms more closely to IBM XL compiler semantics
when using AIX-compatible ABI. Pass floating-point arguments to
prototyped functions beyond the register save area (RSA) on the stack
in addition to argument FPRs. Do not assume that most significant
double in 128-bit long double value is properly rounded when comparing
values and converting to double. Use XL symbol names for long double
support routines.
The AIX calling convention was extended but not initially documented to
handle an obscure K&R C case of calling a function that takes the
address of its arguments with fewer arguments than declared. IBM XL
compilers access floating point arguments which do not fit in the
RSA from the stack when a subroutine is compiled without
optimization. Because always storing floating-point arguments on the
stack is inefficient and rarely needed, this option is not enabled by
default and only is necessary when calling subroutines compiled by IBM
XL compilers without optimization.
-mpe- Support IBM RS/6000 SP Parallel Environment (PE). Link an
application written to use message passing with special startup code to
enable the application to run. The system must have PE installed in the
standard location (/usr/lpp/ppe.poe/), or the specs file
must be overridden with the -specs= option to specify the
appropriate directory location. The Parallel Environment does not
support threads, so the -mpe option and the -pthread
option are incompatible.
-malign-natural-malign-power- On AIX, 32-bit Darwin, and 64-bit PowerPC GNU/Linux, the option
-malign-natural overrides the ABI-defined alignment of larger
types, such as floating-point doubles, on their natural size-based boundary.
The option -malign-power instructs GCC to follow the ABI-specified
alignment rules. GCC defaults to the standard alignment defined in the ABI.
On 64-bit Darwin, natural alignment is the default, and -malign-power
is not supported.
-msoft-float-mhard-float- Generate code that does not use (uses) the floating-point register set.
Software floating point emulation is provided if you use the
-msoft-float option, and pass the option to GCC when linking.
-msingle-float-mdouble-float- Generate code for single or double-precision floating point operations.
-mdouble-float implies -msingle-float.
-msimple-fpu- Do not generate sqrt and div instructions for hardware floating point unit.
-mfpu- Specify type of floating point unit. Valid values are sp_lite
(equivalent to -msingle-float -msimple-fpu), dp_lite (equivalent
to -mdouble-float -msimple-fpu), sp_full (equivalent to -msingle-float),
and dp_full (equivalent to -mdouble-float).
-mxilinx-fpu- Perform optimizations for floating point unit on Xilinx PPC 405/440.
-mmultiple-mno-multiple- Generate code that uses (does not use) the load multiple word
instructions and the store multiple word instructions. These
instructions are generated by default on POWER systems, and not
generated on PowerPC systems. Do not use -mmultiple on little
endian PowerPC systems, since those instructions do not work when the
processor is in little endian mode. The exceptions are PPC740 and
PPC750 which permit the instructions usage in little endian mode.
-mstring-mno-string- Generate code that uses (does not use) the load string instructions
and the store string word instructions to save multiple registers and
do small block moves. These instructions are generated by default on
POWER systems, and not generated on PowerPC systems. Do not use
-mstring on little endian PowerPC systems, since those
instructions do not work when the processor is in little endian mode.
The exceptions are PPC740 and PPC750 which permit the instructions
usage in little endian mode.
-mupdate-mno-update- Generate code that uses (does not use) the load or store instructions
that update the base register to the address of the calculated memory
location. These instructions are generated by default. If you use
-mno-update, there is a small window between the time that the
stack pointer is updated and the address of the previous frame is
stored, which means code that walks the stack frame across interrupts or
signals may get corrupted data.
-mavoid-indexed-addresses-mno-avoid-indexed-addresses- Generate code that tries to avoid (not avoid) the use of indexed load
or store instructions. These instructions can incur a performance
penalty on Power6 processors in certain situations, such as when
stepping through large arrays that cross a 16M boundary. This option
is enabled by default when targetting Power6 and disabled otherwise.
-mfused-madd-mno-fused-madd- Generate code that uses (does not use) the floating point multiply and
accumulate instructions. These instructions are generated by default
if hardware floating point is used. The machine dependent
-mfused-madd option is now mapped to the machine independent
-ffp-contract=fast option, and -mno-fused-madd is
mapped to -ffp-contract=off.
-mmulhw-mno-mulhw- Generate code that uses (does not use) the half-word multiply and
multiply-accumulate instructions on the IBM 405, 440, 464 and 476 processors.
These instructions are generated by default when targetting those
processors.
-mdlmzb-mno-dlmzb- Generate code that uses (does not use) the string-search ‘dlmzb’
instruction on the IBM 405, 440, 464 and 476 processors. This instruction is
generated by default when targetting those processors.
-mno-bit-align-mbit-align- On System V.4 and embedded PowerPC systems do not (do) force structures
and unions that contain bit-fields to be aligned to the base type of the
bit-field.
For example, by default a structure containing nothing but 8
unsigned bit-fields of length 1 would be aligned to a 4 byte
boundary and have a size of 4 bytes. By using -mno-bit-align,
the structure would be aligned to a 1 byte boundary and be one byte in
size.
-mno-strict-align-mstrict-align- On System V.4 and embedded PowerPC systems do not (do) assume that
unaligned memory references will be handled by the system.
-mrelocatable-mno-relocatable- Generate code that allows (does not allow) a static executable to be
relocated to a different address at runtime. A simple embedded
PowerPC system loader should relocate the entire contents of
.got2 and 4-byte locations listed in the .fixup section,
a table of 32-bit addresses generated by this option. For this to
work, all objects linked together must be compiled with
-mrelocatable or -mrelocatable-lib.
-mrelocatable code aligns the stack to an 8 byte boundary.
-mrelocatable-lib-mno-relocatable-lib- Like -mrelocatable, -mrelocatable-lib generates a
.fixup section to allow static executables to be relocated at
runtime, but -mrelocatable-lib does not use the smaller stack
alignment of -mrelocatable. Objects compiled with
-mrelocatable-lib may be linked with objects compiled with
any combination of the -mrelocatable options.
-mno-toc-mtoc- On System V.4 and embedded PowerPC systems do not (do) assume that
register 2 contains a pointer to a global area pointing to the addresses
used in the program.
-mlittle-mlittle-endian- On System V.4 and embedded PowerPC systems compile code for the
processor in little endian mode. The -mlittle-endian option is
the same as -mlittle.
-mbig-mbig-endian- On System V.4 and embedded PowerPC systems compile code for the
processor in big endian mode. The -mbig-endian option is
the same as -mbig.
-mdynamic-no-pic- On Darwin and Mac OS X systems, compile code so that it is not
relocatable, but that its external references are relocatable. The
resulting code is suitable for applications, but not shared
libraries.
-msingle-pic-base- Treat the register used for PIC addressing as read-only, rather than
loading it in the prologue for each function. The run-time system is
responsible for initializing this register with an appropriate value
before execution begins.
-mprioritize-restricted-insns=priority- This option controls the priority that is assigned to
dispatch-slot restricted instructions during the second scheduling
pass. The argument priority takes the value 0/1/2 to assign
no/highest/second-highest priority to dispatch slot restricted
instructions.
-msched-costly-dep=dependence_type- This option controls which dependences are considered costly
by the target during instruction scheduling. The argument
dependence_type takes one of the following values:
no: no dependence is costly,
all: all dependences are costly,
true_store_to_load: a true dependence from store to load is costly,
store_to_load: any dependence from store to load is costly,
number: any dependence which latency >= number is costly.
-minsert-sched-nops=scheme- This option controls which nop insertion scheme will be used during
the second scheduling pass. The argument scheme takes one of the
following values:
no: Don't insert nops.
pad: Pad with nops any dispatch group which has vacant issue slots,
according to the scheduler's grouping.
regroup_exact: Insert nops to force costly dependent insns into
separate groups. Insert exactly as many nops as needed to force an insn
to a new group, according to the estimated processor grouping.
number: Insert nops to force costly dependent insns into
separate groups. Insert number nops to force an insn to a new group.
-mcall-sysv- On System V.4 and embedded PowerPC systems compile code using calling
conventions that adheres to the March 1995 draft of the System V
Application Binary Interface, PowerPC processor supplement. This is the
default unless you configured GCC using ‘powerpc-*-eabiaix’.
-mcall-sysv-eabi-mcall-eabi- Specify both -mcall-sysv and -meabi options.
-mcall-sysv-noeabi- Specify both -mcall-sysv and -mno-eabi options.
-mcall-aixdesc- On System V.4 and embedded PowerPC systems compile code for the AIX
operating system.
-mcall-linux- On System V.4 and embedded PowerPC systems compile code for the
Linux-based GNU system.
-mcall-gnu- On System V.4 and embedded PowerPC systems compile code for the
Hurd-based GNU system.
-mcall-freebsd- On System V.4 and embedded PowerPC systems compile code for the
FreeBSD operating system.
-mcall-netbsd- On System V.4 and embedded PowerPC systems compile code for the
NetBSD operating system.
-mcall-openbsd- On System V.4 and embedded PowerPC systems compile code for the
OpenBSD operating system.
-maix-struct-return- Return all structures in memory (as specified by the AIX ABI).
-msvr4-struct-return- Return structures smaller than 8 bytes in registers (as specified by the
SVR4 ABI).
-mabi=abi-type- Extend the current ABI with a particular extension, or remove such extension.
Valid values are altivec, no-altivec, spe,
no-spe, ibmlongdouble, ieeelongdouble.
-mabi=spe- Extend the current ABI with SPE ABI extensions. This does not change
the default ABI, instead it adds the SPE ABI extensions to the current
ABI.
-mabi=no-spe- Disable Booke SPE ABI extensions for the current ABI.
-mabi=ibmlongdouble- Change the current ABI to use IBM extended precision long double.
This is a PowerPC 32-bit SYSV ABI option.
-mabi=ieeelongdouble- Change the current ABI to use IEEE extended precision long double.
This is a PowerPC 32-bit Linux ABI option.
-mprototype-mno-prototype- On System V.4 and embedded PowerPC systems assume that all calls to
variable argument functions are properly prototyped. Otherwise, the
compiler must insert an instruction before every non prototyped call to
set or clear bit 6 of the condition code register (CR) to
indicate whether floating point values were passed in the floating point
registers in case the function takes a variable arguments. With
-mprototype, only calls to prototyped variable argument functions
will set or clear the bit.
-msim- On embedded PowerPC systems, assume that the startup module is called
sim-crt0.o and that the standard C libraries are libsim.a and
libc.a. This is the default for ‘powerpc-*-eabisim’
configurations.
-mmvme- On embedded PowerPC systems, assume that the startup module is called
crt0.o and the standard C libraries are libmvme.a and
libc.a.
-mads- On embedded PowerPC systems, assume that the startup module is called
crt0.o and the standard C libraries are libads.a and
libc.a.
-myellowknife- On embedded PowerPC systems, assume that the startup module is called
crt0.o and the standard C libraries are libyk.a and
libc.a.
-mvxworks- On System V.4 and embedded PowerPC systems, specify that you are
compiling for a VxWorks system.
-memb- On embedded PowerPC systems, set the PPC_EMB bit in the ELF flags
header to indicate that ‘eabi’ extended relocations are used.
-meabi-mno-eabi- On System V.4 and embedded PowerPC systems do (do not) adhere to the
Embedded Applications Binary Interface (eabi) which is a set of
modifications to the System V.4 specifications. Selecting -meabi
means that the stack is aligned to an 8 byte boundary,
and the -msdata option can use both
r2 and
r13 to point to two separate small data areas. Selecting
-mno-eabi means that the stack is aligned to a 16 byte boundary,
and the
-msdata option will only use r13 to point to a single
small data area. The -meabi option is on by default if you
configured GCC using one of the ‘powerpc*-*-eabi*’ options.
-msdata=eabi- On System V.4 and embedded PowerPC systems, put small initialized
const global and static data in the ‘.sdata2’ section, which
is pointed to by register r2. Put small initialized
non-const global and static data in the ‘.sdata’ section,
which is pointed to by register r13. Put small uninitialized
global and static data in the ‘.sbss’ section, which is adjacent to
the ‘.sdata’ section. The -msdata=eabi option is
incompatible with the -mrelocatable option. The
-msdata=eabi option also sets the -memb option.
-msdata=sysv- On System V.4 and embedded PowerPC systems, put small global and static
data in the ‘.sdata’ section, which is pointed to by register
r13. Put small uninitialized global and static data in the
‘.sbss’ section, which is adjacent to the ‘.sdata’ section.
The -msdata=sysv option is incompatible with the
-mrelocatable option.
-msdata=default-msdata- On System V.4 and embedded PowerPC systems, if -meabi is used,
compile code the same as -msdata=eabi, otherwise compile code the
same as -msdata=sysv.
-msdata=data- On System V.4 and embedded PowerPC systems, put small global
data in the ‘.sdata’ section. Put small uninitialized global
data in the ‘.sbss’ section. Do not use register
r13
to address small data however. This is the default behavior unless
other -msdata options are used.
-msdata=none-mno-sdata- On embedded PowerPC systems, put all initialized global and static data
in the ‘.data’ section, and all uninitialized data in the
‘.bss’ section.
-mblock-move-inline-limit=num- Inline all block moves (such as calls to
memcpy or structure
copies) less than or equal to num bytes. The minimum value for
num is 32 bytes on 32-bit targets and 64 bytes on 64-bit
targets. The default value is target-specific.
-G num- On embedded PowerPC systems, put global and static items less than or
equal to num bytes into the small data or bss sections instead of
the normal data or bss section. By default, num is 8. The
-G num switch is also passed to the linker.
All modules should be compiled with the same -G num value.
-mregnames-mno-regnames- On System V.4 and embedded PowerPC systems do (do not) emit register
names in the assembly language output using symbolic forms.
-mlongcall-mno-longcall- By default assume that all calls are far away so that a longer more
expensive calling sequence is required. This is required for calls
further than 32 megabytes (33,554,432 bytes) from the current location.
A short call will be generated if the compiler knows
the call cannot be that far away. This setting can be overridden by
the
shortcall function attribute, or by #pragma
longcall(0).
Some linkers are capable of detecting out-of-range calls and generating
glue code on the fly. On these systems, long calls are unnecessary and
generate slower code. As of this writing, the AIX linker can do this,
as can the GNU linker for PowerPC/64. It is planned to add this feature
to the GNU linker for 32-bit PowerPC systems as well.
On Darwin/PPC systems, #pragma longcall will generate “jbsr
callee, L42”, plus a “branch island” (glue code). The two target
addresses represent the callee and the “branch island”. The
Darwin/PPC linker will prefer the first address and generate a “bl
callee” if the PPC “bl” instruction will reach the callee directly;
otherwise, the linker will generate “bl L42” to call the “branch
island”. The “branch island” is appended to the body of the
calling function; it computes the full 32-bit address of the callee
and jumps to it.
On Mach-O (Darwin) systems, this option directs the compiler emit to
the glue for every direct call, and the Darwin linker decides whether
to use or discard it.
In the future, we may cause GCC to ignore all longcall specifications
when the linker is known to generate glue.
-mtls-markers-mno-tls-markers- Mark (do not mark) calls to
__tls_get_addr with a relocation
specifying the function argument. The relocation allows ld to
reliably associate function call with argument setup instructions for
TLS optimization, which in turn allows gcc to better schedule the
sequence.
-pthread- Adds support for multithreading with the pthreads library.
This option sets flags for both the preprocessor and linker.
-mrecip-mno-recip- This option will enable GCC to use the reciprocal estimate and
reciprocal square root estimate instructions with additional
Newton-Raphson steps to increase precision instead of doing a divide or
square root and divide for floating point arguments. You should use
the -ffast-math option when using -mrecip (or at
least -funsafe-math-optimizations,
-finite-math-only, -freciprocal-math and
-fno-trapping-math). Note that while the throughput of the
sequence is generally higher than the throughput of the non-reciprocal
instruction, the precision of the sequence can be decreased by up to 2
ulp (i.e. the inverse of 1.0 equals 0.99999994) for reciprocal square
roots.
-mrecip=opt- This option allows to control which reciprocal estimate instructions
may be used. opt is a comma separated list of options, that may
be preceded by a
! to invert the option:
all: enable all estimate instructions,
default: enable the default instructions, equivalent to -mrecip,
none: disable all estimate instructions, equivalent to -mno-recip;
div: enable the reciprocal approximation instructions for both single and double precision;
divf: enable the single precision reciprocal approximation instructions;
divd: enable the double precision reciprocal approximation instructions;
rsqrt: enable the reciprocal square root approximation instructions for both single and double precision;
rsqrtf: enable the single precision reciprocal square root approximation instructions;
rsqrtd: enable the double precision reciprocal square root approximation instructions;
So for example, -mrecip=all,!rsqrtd would enable the
all of the reciprocal estimate instructions, except for the
FRSQRTE, XSRSQRTEDP, and XVRSQRTEDP instructions
which handle the double precision reciprocal square root calculations.
-mrecip-precision-mno-recip-precision- Assume (do not assume) that the reciprocal estimate instructions
provide higher precision estimates than is mandated by the powerpc
ABI. Selecting -mcpu=power6 or -mcpu=power7
automatically selects -mrecip-precision. The double
precision square root estimate instructions are not generated by
default on low precision machines, since they do not provide an
estimate that converges after three steps.
-mveclibabi=type- Specifies the ABI type to use for vectorizing intrinsics using an
external library. The only type supported at present is
mass,
which specifies to use IBM's Mathematical Acceleration Subsystem
(MASS) libraries for vectorizing intrinsics using external libraries.
GCC will currently emit calls to acosd2, acosf4,
acoshd2, acoshf4, asind2, asinf4,
asinhd2, asinhf4, atan2d2, atan2f4,
atand2, atanf4, atanhd2, atanhf4,
cbrtd2, cbrtf4, cosd2, cosf4,
coshd2, coshf4, erfcd2, erfcf4,
erfd2, erff4, exp2d2, exp2f4,
expd2, expf4, expm1d2, expm1f4,
hypotd2, hypotf4, lgammad2, lgammaf4,
log10d2, log10f4, log1pd2, log1pf4,
log2d2, log2f4, logd2, logf4,
powd2, powf4, sind2, sinf4, sinhd2,
sinhf4, sqrtd2, sqrtf4, tand2,
tanf4, tanhd2, and tanhf4 when generating code
for power7. Both -ftree-vectorize and
-funsafe-math-optimizations have to be enabled. The MASS
libraries will have to be specified at link time.
-mfriz-mno-friz- Generate (do not generate) the
friz instruction when the
-funsafe-math-optimizations option is used to optimize
rounding a floating point value to 64-bit integer and back to floating
point. The friz instruction does not return the same value if
the floating point number is too large to fit in an integer.